,ND##length##inches,connectionTypeValue##length##inches,verticalTrimValue##length##inches,verticalConstantPressureValue##length##inches,verticalVariablePressureValue##length##inches,horizontalTrimValue##length##inches,horizontalConstantPressureValue##length##inches,horizontalVariablePressureValue##length##inches
"3"" FxF Model J-1 (No Trim)",3,1,0,0,0,0,0,0
"3"" FxG Model J-1 (No Trim)",3,2,0,0,0,0,0,0
"3"" GXG Model J-1 (No Trim)",3,3,0,0,0,0,0,0
"4"" FxF Model J-1 (No Trim)",4,1,0,0,0,0,0,0
"4"" FxG Model J-1 (No Trim)",4,2,0,0,0,0,0,0
"4"" GXG Model J-1 (No Trim)",4,3,0,0,0,0,0,0
"6"" FxF Model J-1 (No Trim)",6,1,0,0,0,0,0,0
"6"" FxG Model J-1 (No Trim)",6,2,0,0,0,0,0,0
"6"" GXG Model J-1 (No Trim)",6,3,0,0,0,0,0,0
"8"" FxF Model J-1 (No Trim)",8,1,0,0,0,0,0,0
"8"" FxG Model J-1 (No Trim)",8,2,0,0,0,0,0,0
"8"" GXG Model J-1 (No Trim)",8,3,0,0,0,0,0,0
"3"" FxF Model J-1 (Vertical Trim)",3,1,1,1,0,0,0,0
"3"" FxG Model J-1 (Vertical Trim)",3,2,1,1,0,0,0,0
"3"" GXG Model J-1 (Vertical Trim)",3,3,1,1,0,0,0,0
"4"" FxF Model J-1 (Vertical Trim)",4,1,1,1,0,0,0,0
"4"" FxG Model J-1 (Vertical Trim)",4,2,1,1,0,0,0,0
"4"" GXG Model J-1 (Vertical Trim)",4,3,1,1,0,0,0,0
"6"" FxF Model J-1 (Vertical Trim)",6,1,1,1,0,0,0,0
"6"" FxG Model J-1 (Vertical Trim)",6,2,1,1,0,0,0,0
"6"" GXG Model J-1 (Vertical Trim)",6,3,1,1,0,0,0,0
"8"" FxF Model J-1 (Vertical Trim)",8,1,1,1,0,0,0,0
"8"" FxG Model J-1 (Vertical Trim)",8,2,1,1,0,0,0,0
"8"" GXG Model J-1 (Vertical Trim)",8,3,1,1,0,0,0,0
"3"" FxF Model J-1 (Vertical Trim w/ Retard)",3,1,1,0,1,0,0,0
"3"" FxG Model J-1(Vertical Trim w/ Retard)",3,2,1,0,1,0,0,0
"3"" GXG Model J-1 (Vertical Trim w/ Retard)",3,3,1,0,1,0,0,0
"4"" FxF Model J-1 (Vertical Trim w/ Retard)",4,1,1,0,1,0,0,0
"4"" FxG Model J-1 (Vertical Trim w/ Retard)",4,2,1,0,1,0,0,0
"4"" GXG Model J-1 (Vertical Trim w/ Retard)",4,3,1,0,1,0,0,0
"6"" FxF Model J-1 (Vertical Trim w/ Retard)",6,1,1,0,1,0,0,0
"6"" FxG Model J-1 (Vertical Trim w/ Retard)",6,2,1,0,1,0,0,0
"6"" GXG Model J-1 (Vertical Trim w/ Retard)",6,3,1,0,1,0,0,0
"8"" FxF Model J-1 (Vertical Trim w/ Retard)",8,1,1,0,1,0,0,0
"8"" FxG Model J-1 (Vertical Trim w/ Retard)",8,2,1,0,1,0,0,0
"8"" GXG Model J-1 (Vertical Trim w/ Retard)",8,3,1,0,1,0,0,0
"3"" FxF Model J-1 (Horizontal Trim)",3,1,0,0,0,1,1,0
"3"" FxG Model J-1 (Horizontal Trim)",3,2,0,0,0,1,1,0
"3"" GXG Model J-1 (Horizontal Trim)",3,3,0,0,0,1,1,0
"4"" FxF Model J-1 (Horizontal Trim)",4,1,0,0,0,1,1,0
"4"" FxG Model J-1 (Horizontal Trim)",4,2,0,0,0,1,1,0
"4"" GXG Model J-1 (Horizontal Trim)",4,3,0,0,0,1,1,0
"6"" FxF Model J-1 (Horizontal Trim)",6,1,0,0,0,1,1,0
"6"" FxG Model J-1 (Horizontal Trim)",6,2,0,0,0,1,1,0
"6"" GXG Model J-1 (Horizontal Trim)",6,3,0,0,0,1,1,0
"8"" FxF Model J-1 (Horizontal Trim)",8,1,0,0,0,1,1,0
"8"" FxG Model J-1 (Horizontal Trim)",8,2,0,0,0,1,1,0
"8"" GXG Model J-1 (Horizontal Trim)",8,3,0,0,0,1,1,0
"3"" FxF Model J-1 (Horizontal Trim w/ Retard)",3,1,0,0,0,1,0,1
"3"" FxG Model J-1 (Horizontal Trim w/ Retard)",3,2,0,0,0,1,0,1
"3"" GXG Model J-1 (Horizontal Trim w/ Retard)",3,3,0,0,0,1,0,1
"4"" FxF Model J-1(Horizontal Trim w/ Retard)",4,1,0,0,0,1,0,1
"4"" FxG Model J-1 (Horizontal Trim w/ Retard)",4,2,0,0,0,1,0,1
"4"" GXG Model J-1 (Horizontal Trim w/ Retard)",4,3,0,0,0,1,0,1
"6"" FxF Model J-1 (Horizontal Trim w/ Retard)",6,1,0,0,0,1,0,1
"6"" FxG Model J-1 (Horizontal Trim w/ Retard)",6,2,0,0,0,1,0,1
"6"" GXG Model J-1 (Horizontal Trim w/ Retard)",6,3,0,0,0,1,0,1
"8"" FxF Model J-1 (Horizontal Trim w/ Retard)",8,1,0,0,0,1,0,1
"8"" FxG Model J-1 (Horizontal Trim w/ Retard)",8,2,0,0,0,1,0,1
"8"" GXG Model J-1 (Horizontal Trim w/ Retard)",8,3,0,0,0,1,0,1